background-waves

236.300

Product Status| Obsoletei
Obsolete Since: | 2/6/2004

236.300

| Series: 236
info
Replace with 235XE Series equivalent.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
2.72
Resistance (Ω)
0.059999999
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
35
Packaging Code
M
interrupt Voltage (V) -2
250
interrupt Amperage (A) - 1
10000
interrupt Voltage (V) -1
125

236.300 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0236.300M
236.300

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.