background-waves

236.125

Product Status| Obsoletei

236.125

| Series: 236
info
Replace with 235XE Series equivalent.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
0.16
Resistance (Ω)
0.263000011
Opening
Fast-Acting (F)
Operating Temperature
-55° to 125°C
interrupt Amperage (A) - 2
35
Packaging Code
M
interrupt Voltage (V) -2
250
interrupt Amperage (A) - 1
10000
interrupt Voltage (V) -1
125

236.125 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0236.125M
236.125

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.