23602.5 - 236 Series

Series: 236
Obsolete: 2004 -02-06 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
.4.1.1
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Replace with 235XE Series equivalent.
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 2.48
Nominal Cold Resistance (Ohms) 0.688000023
Opening Fast-Acting (F)
VAC (V) 250
Replaced By Part Number Contact Littelfuse
Operating Temperature -55° to 125°C

kcicon KMARK SU05001 2002A_03 920 0693

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

To request product environmental information, please complete the Product Environmental Information Request Form.