background-waves

223.630

Product Status| Obsoletei

223.630

| Series: 223
info
Replace with 213XE Series equivalent.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
4.8
Resistance (Ω)
0.275000006
Opening
Slo-Blo/Time Lag (T)/Time Delay
Operating Temperature
-55° to 125°C
Packaging Code
M
interrupt Amperage (A) - 1
35
interrupt Voltage (V) -1
250
  • Designed to International (IEC) Standards for use globally.
  • Meets the IEC 60127-2, Sheet 3 specification for Time Lag Fuses.
  • Available in cartridge or axial lead form
  • Available with ampere ratings from 32 mA to 10 A

223.630 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0223.630M
223.630

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.