0216.400 - 216 Series

Series: 216
Obsolete: 2012 -06-01 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Fuse 216 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

5x20mm fast-acting ceramic body cartridge fuse designed 
to IEC specification.


Features:

  • Designed to International (IEC ) Standards for use globally
  • Meets the IEC 60127-2, sheet 1 specification for fast-acting fuses
  • Available in cartridge and axial lead form
  • RoHS compliant and lead-free
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 0.04
IEC Marking F400mAH250V
Nominal Cold Resistance (Ohms) 0.9065
Opening Fast-Acting (F)
VAC (V) 250
Partner ECAD Models 0216.400
Operating Temperature -55° to 125°C
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0216.400VXP FUSE 5X20MM V PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2006 No
0216.400MXEP FUSE 5x20 PGT F HBC 400mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2006 No
0216.400MXGP FUSE 5x20 CC PGT F HBC 400mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2006 No
0216.400HXP FUSE 5X20MM H PACK (P) RoHS No 05/01/2005 PbFree No 05/01/2006 No
0216.400MXP FUSE 5x20 F HBC 400mA/250V (P) RoHS No 05/01/2005 PbFree No 05/01/2006 No
0216.400TXP FUSE 250V IEC FA HBC 5X20 ROHS 400mA RoHS No 05/01/2005 PbFree No 05/01/2006 No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.