504030 - 504 Series

Series: 504
Questions? Contact Littelfuse Support
Fuse 504 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

A 420VDC and 500VAC rated ceramic fuse with remarkable interrupting rating in a compact 6.3 x 32mm package, which is well suited for circuit protection in high energy applications.

Features:

  • In accordance with Underwriters Laboratories Standard UL 248-14
  • Available in cartridge and axial lead form and with various lead forming dimensions
  • RoHS compliant and Lead-free
  • Compact form factor of 6.3mm x 32mm

Applications:

  • High Voltage AC/DC power application

pdficon Littelfuse Fuse 504 Datasheet

curus cUR_JDYX8_E10480_102140748

UR UR_JDYX2_E10480_102140748

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0504030.MXEP FUSE 420VDC 500VAC 3AB PB-FREE 30A RoHS No 01/19/2018 PbFree No 01/19/2018 CoC_RoHS10_0504030.MXEP REACH219_Declaration_0504030.MXEP Yes
01/19/2018
Does not Contain IPC_0504030.MXEP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.