background-waves

375012

Product Status| Activei

375012

FUSE 125V SB PT 3AG PB-FREE 12A | Series: 375
info

373 and 375 series fuses have time-delayed in the overload range, which provides superior protection inductive loads such as motors, transformers, and solenoids.

3AG indicating fuses instantly identify themselves upon opening by showing a discoloration of their glass bodies.

Guesswork and time-consuming circuit testing is eliminated.

This unique design offers the same quality performance characteristics as the standard 3AG fuse design.

PropertyValue
Maximum AC Voltage (V)
125
Nominal Melting I2T (A2sec)
1200
Resistance (Ω)
0.0065
Opening
Slo-Blo/Time Lag (T)/Time Delay
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
interrupt Voltage Type AC/DC) - 1
AC
interrupt Amperage (A) - 1
10000
interrupt Voltage (V) -1
125

375012 Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0375012.HXPFUSE 125V SB PT 3AG PB-FREE 12ARoHS2/25/2005Pb-Free2/25/2005No
0375012.MXPFUSE 125V SB PT 3AG PB-FREE 12ARoHS2/25/2005Pb-Free2/25/2005No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.