background-waves

0324040.

Product Status| Activei

0324040.

| Series: 324
info
The 3AB Fast-Acting Fuse with ceramic body construction
permits higher interrupting ratings and voltage ratings. Ideal
for applications where high current loads are expected.
PropertyValue
Maximum AC Voltage (V)
250
Nominal Melting I2T (A2sec)
22925
Resistance (Ω)
0.0014
Opening
Fast-Acting (F)
Voltage Rating (V)
150
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
interrupt Voltage Type AC/DC) - 2
DC
interrupt Voltage Type AC/DC) - 1
AC
interrupt Amperage (A) - 2
400
Fusing Characteristic 135 Percent
1
interrupt Voltage (V) -2
150
interrupt Amperage (A) - 1
1000
interrupt Voltage (V) -1
250
  • In accordance with UL Standard 248-14
  • Available in cartridge and axial lead format and with various forming dimensions
  • Lead-free and RoHS compliant

0324040. Resources

Showing 1 to 5 of 5 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0324040.HXATP
0324040.HXP
0324040.MXF24P
0324040.MXPFUSE 250V FA PT 3AB PB-FREE 40ARoHS3/7/2005Pb-Free3/7/2005Pdf IconCoC_RoHS10_0324040.MXPPdf IconREACH219_Declaration_0324040.MXPDoes Not ContainYes5/30/2011Pdf IconIPC_0324040.MXP
0324040.VXP

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.