

The 804 Series is a TE UMF, TT time lag type subminiature fuse designed for overcurrent protection. It is 250V rated and designed in accordance to IEC 60127-4.
- Lead-free and RoHS Compliant
- Reduced PCB space requirements
- Direct solderable or plug-in versions
- Low internal resistance
- Internally approved
- Shock safe casing
- Vibration resistant
- Halogen Free
804 Parts
Filters
Showing 1 to 8 of 8 Total Results
Part Number | Actions | Maximum AC Voltage (V) | Resistance (Ω) | Nominal Melting I2T (A2sec) | MSL | Opening | Max Operating Temperature (°C) | Minimum Operating Temperature (°C) | interrupt Voltage (V) -1 | Agency Approvals |
---|
Part Number | Actions | Maximum AC Voltage (V) | Resistance (Ω) | Nominal Melting I2T (A2sec) | MSL | Opening | Max Operating Temperature (°C) | Minimum Operating Temperature (°C) | interrupt Voltage (V) -1 | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|
804 Applications
- Battery Charger
- Consumer Electronics
- Power Supplies
- Industrial Controllers
Series: 804 Resources

Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.