background-waves

38215000410

Product Status| Activei

38215000410

FUSE 250V IEC TL TR5 SL 5A | Series: 382
info

The 382 Series are TR5, time- Lag type, 250V rated fuses, with enchanced breaking capacity designed in accordance to IEC 60127 - 3.

PropertyValue
Maximum AC Voltage (V)
250
Resistance (Ω)
0.0108
Nominal Melting I2T (A2sec)
121
MSL
MIL-STD-202 Method 106
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
250
interrupt Amperage (A) - 1
100
Fusing Characteristic 400 Percent
150
Humidity
IEC 60068-2-3
interrupt Voltage Type AC/DC) - 1
AC
Fusing Characteristic 210 Percent
2
Terminations
Copper Core and Tin-Plating
Size
IEC-60068-2-6
Lead Length
4.3
Fusing Characteristic 275 Percent
400
Terminal Strength
10N
  • Lead-free
  • 100 A breaking capacity
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shocksafe casing
  • Vibration resistant
  • Halogen free

38215000410 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
38215000410FUSE 250V IEC TL TR5 SL 5ARoHS7/29/2004Pb-Free7/29/2004Pdf IconCoC_RoHS10_38215000410Pdf IconREACH_SVHC Declaration_38215000410Does Not ContainYes1/5/2007Pdf IconIPC_38215000410

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.