background-waves

37402000430

Product Status| Activei

37402000430

FUSE 250V UL TL TR5 SL .200A | Series: 374
info
The TR5® 374 Series fuses are Time–Lag 250V rated and designed in accordance to UL 248 –14.
PropertyValue
Maximum AC Voltage (V)
250
Resistance (Ω)
1.2
Nominal Melting I2T (A2sec)
0.1
MSL
MIL-STD-202 Method 106
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
250
interrupt Amperage (A) - 1
50
Humidity
IEC 60068-2-3
interrupt Voltage Type AC/DC) - 1
AC
Terminations
Copper Core and Tin-Plating
Size
IEC-60068-2-6
Lead Length
4.3
Terminal Strength
10N
  • Halogen free, Lead-free and RoHS compliant
  • Reduced PCB space requirements
  • Direct solderable or plug–in versions
  • Internationally approved
  • Low internal resistance
  • Shock safe casing
  • Vibration resistant
  • Available with current ratings from 50 mA to 10 A

37402000430 Applications

Highlights Section

  • Battery Chargers
  • Consumer Electronics
  • Power supplies
  • Industrial Controllers

37402000430 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
37402000430FUSE 250V UL TL TR5 SL .200ARoHS12/16/2004Pb-Free12/16/2004Yes2/14/2007

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.