background-waves

37200800001

Product Status| Activei

37200800001

FUSE 250V IEC TL LBC TR5 LL AMMO .080A | Series: 372
info
PropertyValue
Maximum AC Voltage (V)
250
Resistance (Ω)
2.875
Nominal Melting I2T (A2sec)
0.038
MSL
MIL-STD-202 Method 106
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
250
interrupt Amperage (A) - 1
35
Fusing Characteristic 400 Percent
150
Humidity
IEC 60068-2-3
interrupt Voltage Type AC/DC) - 1
AC
Fusing Characteristic 210 Percent
2
Packaging Code
Z
Terminations
Copper Core and Tin-Plating
Size
IEC-60068-2-6
Fusing Characteristic 275 Percent
400
Terminal Strength
10N
  • Lead-free
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shocksafe casing
  • Halogen free

37200800001 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
37200800001FUSE 250V IEC TL LBC TR5 LL AMMO .080ARoHS11/18/2004Pb-Free11/18/2004Pdf IconCoC_RoHS10_37200800001Pdf IconREACH219_Declaration_37200800001Does Not ContainYes1/15/2007Pdf IconIPC_37200800001

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.