80813000440 - 808 Series

Series: 808
Questions? Contact Littelfuse Support
Fuse 808 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Littelfuse 808 Series TE5® fast acting subminiature fuse is rated at 250VAC/450VDC and is designed to protect components or internal circuits against overcurrent conditions, particularly in high voltage DC applications, such as DC power supplies. Its high interrupt rating/breaking capacity (up to 10kA@450VDC) ensures it will open safely under high fault currents. This low-profile, small-footprint subminiature fuse complements existing DC-rated cartridge fuse offerings from Littelfuse. This expanded selection gives circuit designers greater freedom to develop energy-efficient DC designs.


Features:

  • High voltage/interrupt rating in a very compact size 
  • High operating temperature range from -65°C to 125°C
  • 100% RoHS compliant, halogen-free and lead-free.
  • UL recognized  

Applications:

  • DC/DC converters
  • Transformer-less AC/DC circuits
  • DC power supplies
  • Adaptors
  • Datacenters
  • Telecom/datacom central offices
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
80813000440 FUSE 250V FA TE5 3A RoHS No 06/18/2012 PbFree No 06/18/2012 CoC_RoHS10_80813000440 REACH219_Declaration_80813000440 Yes
06/18/2012
Does not Contain IPC_80813000440
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.