background-waves

39911600000

Product Status| Activei

39911600000

FUSE 65V TL PROTECT IP 1.6A | Series: 399
info
The 399 Series are TE5®, time-Lag type, 65V rated
fuses. For Short Circuit Protection of Sensitive Electronic
Components and Assemblies.
PropertyValue
Voltage Rating (V)
65
Maximum AC Voltage (V)
65
Resistance (Ω)
0.033
Nominal Melting I2T (A2sec)
9.8
MSL
MIL-STD-202 Method 106
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
65
interrupt Voltage (V) -2
65
interrupt Amperage (A) - 1
50
interrupt Voltage Type AC/DC) - 2
DC
interrupt Amperage (A) - 2
50
Humidity
IEC 60068-2-3
interrupt Voltage Type AC/DC) - 1
AC
Terminations
Copper Core and Tin-Plating
Size
IEC-60068-2-6
Terminal Strength
10N
  • Lead-free and RoHS compliant
  • For worldwide applications
  • Reduced PCB space requirements
  • Highly defined cut-off times
  • Irreversible physical separation
  • Low internal resistance
  • Flame resistant encapsulated casing

39911600000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
39911600000FUSE 65V TL PROTECT IP 1.6ARoHS1/20/2005Pb-Free1/20/2005Yes3/8/2007

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.