background-waves

39808000000

Product Status| Activei

39808000000

FUSE 65V M/TL PROTECT MP .800A | Series: 398
info
PropertyValue
Voltage Rating (V)
65
Maximum AC Voltage (V)
65
Resistance (Ω)
0.085
Nominal Melting I2T (A2sec)
1.02
MSL
MIL-STD-202 Method 106
Opening
Medium Slo-Blo/Time Lag (T)/Time Delay (M)
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
65
interrupt Voltage (V) -2
65
interrupt Amperage (A) - 1
50
interrupt Voltage Type AC/DC) - 2
DC
interrupt Amperage (A) - 2
50
Humidity
IEC 60068-2-3
interrupt Voltage Type AC/DC) - 1
AC
Terminations
Copper Core and Tin-Plating
Size
IEC-60068-2-6
Terminal Strength
10N
  • Lead-free and RoHS compliant
  • For worldwide applications
  • Reduced PCB space requirements
  • Highly defined cut-off times
  • Irreversible physical separation
  • Low internal resistance
  • Flame resistant encapsulated casing

39808000000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
39808000000FUSE 65V M/TL PROTECT MP .800ARoHS7/2/2005Pb-Free7/2/2005Yes3/1/2007

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.