background-waves

39602000000

Product Status| Activei

39602000000

FUSE 125V UL TL TE5 LL AMMO .200A | Series: 396
info
PropertyValue
Maximum AC Voltage (V)
125
Resistance (Ω)
1.2
Nominal Melting I2T (A2sec)
0.1
MSL
MIL-STD-202 Method 106
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
125
interrupt Amperage (A) - 1
100
Humidity
IEC 60068-2-3
interrupt Voltage Type AC/DC) - 1
AC
Terminations
Copper Core and Tin-Plating
Size
IEC-60068-2-6
Terminal Strength
10N
  • Lead free
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shocksafe casing
  • Vibration resistance
  • Halogen free

39602000000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
39602000000FUSE 125V UL TL TE5 LL AMMO .200ARoHS12/6/2004Pb-Free12/6/2004

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.