Circuit Protection Selection Guide
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.
Part Number | Actions | Maximum AC Voltage (V) | Resistance (Ω) | Nominal Melting I2T (A2sec) | MSL | Opening | Max Operating Temperature (°C) | Minimum Operating Temperature (°C) | interrupt Voltage (V) -1 | Agency Approvals |
---|
Part Number | Actions | Maximum AC Voltage (V) | Resistance (Ω) | Nominal Melting I2T (A2sec) | MSL | Opening | Max Operating Temperature (°C) | Minimum Operating Temperature (°C) | interrupt Voltage (V) -1 | Agency Approvals | |
---|---|---|---|---|---|---|---|---|---|---|---|
250 | 0.017 | 55 | MIL-STD-202 Method 106 | Slo-Blo/Time Lag (T)/Time Delay | 85 | -40 | 250 | cURus |
Consult this guide to learn about circuit protection considerations and the solutions Littelfuse offers. Tables help match products with applications.