background-waves

39212500440

Product Status| Activei

39212500440

FUSE 250V IEC TL TE5 SL 2.5A | Series: 392
info
TE5 Fuse, Time-Lag type, 250V rated, designed in accordance to IEC 60127-3.
PropertyValue
Maximum AC Voltage (V)
250
Resistance (Ω)
0.024
Nominal Melting I2T (A2sec)
32
MSL
MIL-STD-202 Method 106
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
250
interrupt Amperage (A) - 1
25
Fusing Characteristic 400 Percent
150
Humidity
IEC 60068-2-3
interrupt Voltage Type AC/DC) - 1
AC
Fusing Characteristic 210 Percent
2
Terminations
Copper Core and Tin-Plating
Size
IEC-60068-2-6
Lead Length
4.3
Fusing Characteristic 275 Percent
400
Terminal Strength
10N
  • Reduced PCB space requirements
  • Direct solderable or plug-in versions
  • Internationally approved
  • Low internal resistance
  • Shock safe casing
  • Vibration resistant
  • Halogen free
  • Lead-free and RoHS compliant
  • Red phosphorus-free

39212500440 Applications

Highlights Section

  • Battery Chargers
  • Consumer Electronics
  • Power supplies
  • Industrial Controllers
  • Chargers
  • Click Here for 392 Series TC curve file.

39212500440 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
39212500440FUSE 250V IEC TL TE5 SL 2.5ARoHS9/17/2004Pb-Free9/17/2004Pdf IconCoC_RoHS10_39212500440Yes1/15/2007Pdf IconIPC_39212500440_RedPFree

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.