background-waves

39108000000

Product Status| Activei

39108000000

FUSE 65V FA PROTECT SP .800A | Series: 391
info
The 391 Series are TE5 short circuit protector, fast-acting type, 65V rated fauses. For short Circuit Protection of Sensitive Electronic Components and Assemblies.
PropertyValue
Voltage Rating (V)
65
Maximum AC Voltage (V)
65
Resistance (Ω)
0.058
Nominal Melting I2T (A2sec)
0.16
MSL
MIL-STD-202 Method 106
Opening
Fast-Acting (F)
interrupt Voltage (V) -1
65
interrupt Voltage (V) -2
65
interrupt Amperage (A) - 1
50
interrupt Voltage Type AC/DC) - 2
DC
interrupt Amperage (A) - 2
50
Humidity
IEC 60068-2-3
interrupt Voltage Type AC/DC) - 1
AC
Terminations
Copper Core and Tin-Plating
Size
IEC-60068-2-6
Terminal Strength
10N
  • Lead-free and RoHS compliant
  • Surge proof for telecom applications
  • Reduced PCB space requirements
  • Highly defined cut-off times
  • Irreversible physical separation
  • Low internal resistance
  • Flame resistant encapsulated casing

39108000000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
39108000000FUSE 65V FA PROTECT SP .800ARoHS1/25/2005Pb-Free1/25/2005Pdf IconCoC_RoHS10_39108000000No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.