background-waves

39000320000

Product Status| Activei

39000320000

PRCTR TE5 .032A | Series: 390
info
PropertyValue
Voltage Rating (V)
125
Maximum AC Voltage (V)
125
Resistance (Ω)
8.084
Nominal Melting I2T (A2sec)
0.0001
MSL
MIL-STD-202 Method 106
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
125
interrupt Voltage (V) -2
125
interrupt Amperage (A) - 1
50
interrupt Voltage Type AC/DC) - 2
DC
Fusing Characteristic 400 Percent
3
interrupt Amperage (A) - 2
50
Humidity
IEC 60068-2-3
interrupt Voltage Type AC/DC) - 1
AC
Fusing Characteristic 210 Percent
30
Terminations
Copper Core and Tin-Plating
Size
IEC-60068-2-6
Fusing Characteristic 275 Percent
10
Terminal Strength
10N

39000320000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
39000320000PRCTR TE5 .032ARoHS11/7/2016Pb-Free11/7/2016Pdf IconCoC_RoHS10_39000320000Pdf IconIPC_39000320000_RPF

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.