background-waves

38706300000

Product Status| Activei

38706300000

PRTCR TE5 TELECOM AMMO .630A | Series: 387
info
PropertyValue
Voltage Rating (V)
250
Maximum AC Voltage (V)
250
Resistance (Ω)
0.13
Nominal Melting I2T (A2sec)
2
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
250
interrupt Voltage (V) -2
250
interrupt Amperage (A) - 1
10
interrupt Voltage Type AC/DC) - 2
DC
interrupt Amperage (A) - 2
10
interrupt Voltage Type AC/DC) - 1
AC

38706300000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
38706300000PRTCR TE5 TELECOM AMMO .630ARoHSPb-FreeYes3/8/2007

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.