background-waves

38508000000

Product Status| Activei

38508000000

PRTCR 125V TL TE5/TIP TELECOM AMMO .800A | Series: 385
info
The 385 Series are TE5®, protector, time-Lag type, 125V rated fuses, that are designed in accordance to UL 248-14.
PropertyValue
Maximum AC Voltage (V)
125
Resistance (Ω)
0.135
Nominal Melting I2T (A2sec)
4.4
MSL
MIL-STD-202 Method 106
Opening
Transient Tolerant (T)
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
125
interrupt Amperage (A) - 1
50
Humidity
IEC 60068-2-3
interrupt Voltage Type AC/DC) - 1
AC
Terminations
Copper Core and Tin-Plating
Size
IEC-60068-2-6
Terminal Strength
10N
  • Lead-free and RoHS compliant
  • Surge proof for telecom applications
  • Reduced PCB space requirements
  • Highly defined cut-off times
  • Irreversible physical separation
  • Low internal resistance
  • Flame resistant encapsulated casing

38508000000 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
38508000000PRTCR 125V TL TE5/TIP TELECOM AMMO .800ARoHS12/16/2004Pb-Free12/16/2004Yes3/1/2007

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.