background-waves

3691315000

Product Status| Activei

3691315000

FUSE 300V TL TE5 LL AMMO 3.15A | Series: 369
info

The 369 series in its compact TE5® package provide an ideal alternative over glass cartridge fuses in electronic ballast application, especially where PCB board space is limited.

The 369 series radial leaded fuses are rated at 300VAC as compared to existing competition in the market which are rated at 250VAC.

In addition, it can either be directly soldered or used in conjunction with plug-in holder. And its Tape and Ammo-packaging are ideal for high volume production.

PropertyValue
Maximum AC Voltage (V)
300
Resistance (Ω)
0.017
Nominal Melting I2T (A2sec)
55
Opening
Slo-Blo/Time Lag (T)/Time Delay
Max Operating Temperature (°C)
85
Minimum Operating Temperature (°C)
-40
interrupt Voltage (V) -1
300
interrupt Amperage (A) - 1
50
interrupt Voltage Type AC/DC) - 1
AC
  • Offer adequate circuit protection at high operating voltage
  • Help to optimize the use of limited PCB board space
  • UL and CSA agency approval

3691315000 Applications

Highlights Section

  • Electronic Ballast

3691315000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
36913150000FUSE 300V TL TE5 LL AMMO 3.15ARoHS9/17/2004Pb-Free9/17/2004Pdf IconCoC_RoHS10_36913150000Pdf IconREACH_SVHC Declaration_36913150000Does Not ContainYes1/1/1901Pdf IconIPC_36913150000

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.