0473002. - 473 Series

Series: 473
Questions? Contact Littelfuse Support
473 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PICO® II Slo-Blo® Fuse combines time-delay 
performance characteristics with the proven reliability of 
a PICO® Fuse


Features:

  • Enhanced inrush withstand
  • Small size 
  • Wide range of current ratings (375mA - 7A)
  • RoHS compliant 
  • Wide operating temperature range
  • Low temperature de-rating
Property (Mouseover for details) Value
Body Ceramic
Nominal Melting I2T (A2sec) 7.6
Moisture Sensitivity Level MIL-STD-202 Method 106
Nominal Cold Resistance (Ohms) 0.072
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 125
VDC (V) 125
Partner ECAD Models 0473002.
Operating Temperature -55° to 125°C

METIicon UL_NBK200416-JP1021

URicon UR_JDYX2_E10480_101211736

pdficon Fuse 473 Datasheet

The PICO® II Slo-Blo® Fuse combines time-delay performance characteristics with the proven reliability of a PICO® Fuse...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

tc-icon 473 Series Time Curve Data

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0473002.YRT1L FUSE 125V PICO II SB RoHS 2A RoHS No 05/12/2004 PbFree No CoC_RoHS9_0473002.YRT1L REACH211_Declaration_(Contain)_0473002.YRT1L Yes
06/12/2011
Contains IPC_0473002.MRT1L_0473002.YRT1L
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.