0471005. - 471 Series

Series: 471
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 471 Series PICO® II Time-Lag Fuse is designed for 
applications that require moderate in–rush withstand 
and is in a space-saving subminiature package.


Features:

  • Moderate in–rush withstand
  • Small size 
  • Wide range of currentratings available (500mAto 5A)
  • RoHS compliant
  • Halogen-free available
  • Wide operatingtemperature range
  • Low temperaturede-rating
Property (Mouseover for details) Value
Nominal Melting I2T (A2sec) 15.4
Nominal Cold Resistance (Ohms) 0.0084
Opening Slo-Blo/Time Lag (T)/Time Delay
VAC (V) 125
VDC (V) 125
Partner ECAD Models 0471005.
Operating Temperature -55° to 125°C

METIicon UL_NBK200416-JP1021

tc-icon 471 Series Time Curve Data

pdficon Fuse 471 Datasheet

The 471 Series PICO® II Time-Lag Fuse is designed for applications that require moderate in–rush withstand and is in a space-saving subminiature package...

URicon UR_JDYX2_E10480_101211737

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0471005.NAT1L FUSE 125V PICO II RoHS AMMO 5A RoHS No 05/12/2004 PbFree No Yes
06/12/2011
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.