276 Series - PICO® Very Fast-Acting Subminiature Axial Leaded Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PICO® Very Fast-Acting Fuse is designed to meet an 
extensive array of performance characteristics in a 
space-saving subminiature package.


Features:

  • Very fast-acting
  • Small size
  • High current rating (20A- 30A)
  • RoHS compliant
  • Wide operating temperature range
  • Low temperature derating

Access specifications, certifications, check availability and order parts below

Catalog #VAC (V)VDC (V)Resistance
(Ω)
OpeningOperating TemperaturePartner ECAD ModelsStockCompare
0276.0621251257Very Fast-Acting (FF)-55° to 125°C0276.062
0276.1251251252.180000067Very Fast-Acting (FF)-55° to 125°C0276.125
0276.2501251250.74000001Very Fast-Acting (FF)-55° to 125°C0276.250
0276.3751251250.430000007Very Fast-Acting (FF)-55° to 125°C0276.375
0276.5001251250.280000001Very Fast-Acting (FF)-55° to 125°C0276.500
0276.7501251250.164000005Very Fast-Acting (FF)-55° to 125°C0276.750
027601.51251250.081Very Fast-Acting (FF)-55° to 125°C027601.5
027602.532320.041999999Very Fast-Acting (FF)-55° to 125°C027602.5Check
027603.51251250.0275Very Fast-Acting (FF)-55° to 125°C027603.5
0276001.
Obsolete: 2009 -03-20
1251250.126000002Very Fast-Acting (FF)-55° to 125°C0276001.Check
0276002.
Obsolete: 2009 -03-20
1251250.055Very Fast-Acting (FF)-55° to 125°C0276002.Check
0276003.
Obsolete: 2009 -03-20
1251250.035999998Very Fast-Acting (FF)-55° to 125°C0276003.Check
0276004.
Obsolete: 2009 -03-20
1251250.022Very Fast-Acting (FF)-55° to 125°C0276004.Check
0276005.
Obsolete: 2009 -03-20
1251250.014Very Fast-Acting (FF)-55° to 125°C0276005.Check
0276007.
Obsolete: 2009 -03-20
1251250.01Very Fast-Acting (FF)-55° to 125°C0276007.Check
0276010.
Obsolete: 2009 -03-20
1251250.006Very Fast-Acting (FF)-55° to 125°C0276010.Check
0276012.
Obsolete: 2009 -03-20
3232Very Fast-Acting (FF)-55° to 125°C0276012.Check
0276020.
Obsolete: 2006 -04-14
3232Very Fast-Acting (FF)-55° to 125°C0276020.Check
0276030.
Obsolete: 2004 -06-03
3232Very Fast-Acting (FF)-55° to 125°C0276030.Check
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon Fuse 275 and 276 Datasheet

The PICO® Very Fast-Acting Fuse is designed to meet an extensive array of performance characteristics in a space-saving subminiature package...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...