background-waves

0507002.

Product Status| Activei

0507002.

FUSE 650V DC 3AB Pigtail Pb-free 2A | Series: 507
info

The 507 Series Fuse is a 6x32mm 650VDC ceramic body fuse with current ratings from 1A to 8A. It is RoHS compliant and 100% Pb free.

The 507 provides enhanced over-current protection for high voltage applications, which makes it ideal for variable frequency drives (VFDs), power inverters, photovoltaic (PV) inverters, DC/DC converters and high voltage power supplies, etc. As the density of power on the circuit becomes higher and higher, these miniaturized high-voltage fuses represent the optimum solutions for DC power over-current protection.

PropertyValue
Nominal Melting I2T (A2sec)
2.3
Body
Ceramic
Opening
Fast-Acting (F)
Voltage Rating (V)
650
Minimum Operating Temperature (°C)
-55
Max Operating Temperature (°C)
125
interrupt Voltage Type AC/DC) - 1
DC
interrupt Amperage (A) - 1
150
interrupt Voltage (V) -1
650
  • High DC voltage rating of 650V with interrupting rating of 150A@650VDC in a compact footprint of 6x32mm
  • 1–8 A current rating
  • Operating temperature range from –55°C to 125°C

0507002. Applications

Highlights Section

  • Variable Frequency Drives (VFDs)
  • Power Inverters
  • Photovoltaic (PV) Inverters
  • DC/DC Converters
  • High Voltage Power Supplies

0507002. Resources

Showing 1 to 2 of 2 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0507002.MXEPFUSE 650V DC 3AB Pigtail Pb-free 2ARoHS4/20/2016Pb-Free4/20/2016Yes4/20/2016
0507002.MXPFUSE 650V DC 3AB Pb-free 2A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.