background-waves

Series: MINI RESISTOR

MINI® / ATO® Automotive Diodes and Resistors
Product Status| Activei
info

MINI® / ATO® Automotive Diodes and Resistors Information:

  • Operating Temp.: -40°C to +85°C
  • Resistor Value: Optional
  • Power Rating: Up to 1/2 W
  • Body Material: Thermoplastic
  • Term. Material: C.R.S. (Ni/Zn Plated)
  • Term. Retention: 25 N

MINI RESISTOR Parts

FiltersFilters

Series: Diodes / Resistors Resources