background-waves

RF4539-000

Product Status| Activei

RF4539-000

HCRTP-MINI-B | Series: HCRTP-mini-B
info
PropertyValue
Maximum DC Voltage (V)
16
Resistance (Ω)
0.000085
interrupt Voltage (V) -1
16
interrupt Voltage Type AC/DC) - 1
DC

RF4539-000 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RF4539-000HCRTP-MINI-BRoHS10/17/2017Pb-Free10/17/2017Pdf IconCoC_RoHS10_RF4539-000 (HCRTP-MINI-B)Pdf IconREACH_SVHC Declaration_RF4539-000 (HCRTP-mini-B)Does Not ContainYes10/17/2017

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.