background-waves

3998600.ZXM10

Product Status| Activei

3998600.ZXM10

FUSE - ZCASE MEGA MATERIAL HANDLING 600A | Series: Zcase M10 Material Handling
info
PropertyValue
Voltage Rating (V)
80
Mounting Technology
Bolt-Down
Interrupting Rating
2000A @80 VDC
Max. Recommended Environmental Temperature (°C)
125
Mounting Torque (Nm)
M10: 18Nm ±2 Nm
UL Recognized
No
Hole(s) Dimension
M10
Terminal Plating
Sn
UL94 Flammability Rate
HB
Holes Q.ty
1

3998600.ZXM10 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
3998600.ZXM10FUSE - ZCASE MEGA MATERIAL HANDLING 600A

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.