background-waves

4998175.M-M6

Product Status| Activei

4998175.M-M6

Fuse - Midi 70V 2-M6 holes 175A | Series: Midi 70V
info

Use this 175 A MIDI® High Performance 70V automotive fuse only to provide short circuit protection to circuits that receive large inrushes of current, such as those for fans, heaters, batteries, and starters. A silicon insert ensures the fuse offers more than 1 MΩ of resistance after it opens.

PropertyValue
Current Rating (A)
175
Voltage Rating (V)
70
Max. Recommended Environmental Temperature (°C)
125
Mounting Torque (Nm)
M6: 9 Nm ± 1 Nm
Hole(s) Dimension
M6
Typ. I2t (A2s)
88000
UL94 Flammability Rate
248-1
Holes Q.ty
2
Reference ISO standard
20934
Typ. Cold Resistance (mΩ)
0.24
Mounting Technology
Bolt-Down
Typ. Voltage Drop (mV)
70
Interrupting Rating
2500 A @ 70 V DC
  • Interrupting rating of 2.5 kA at 70 V dc
  • Tin-plated copper terminals
  • Operates at temperatures ranging from –40 ℃ to +125 ℃
  • PA66-GF25 FR housing with UL flammability rating of V-0
  • High-contrast 175 A stamp and brown color code bar aids identification
  • Housing withstands high torque

4998175.M-M6 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
4998175.M-M6Fuse - Midi 70V 2-M6 holes 175ARoHS8/27/2019Pb-Free8/27/2019Pdf IconCoC_RoHS10_4998175.M-M6Pdf IconREACH201_Declaration_4998175.M-M6Does Not ContainYes8/27/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.