4998100.TXM-M6 - MIDI 70V Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Use this 100 A MIDI® High Performance 70V automotive fuse to provide time-delayed overcurrent protection to circuits that receive large inrushes of current, such as those for fans, heaters, batteries, and starters. A silicon insert ensures the fuse offers more than 1 MΩ of resistance after it opens.

Features

  • Interrupting rating of 2.5 kA at 70 V dc
  • Tin-plated copper terminals
  • Operates at temperatures ranging from –40 ℃ to +125 ℃
  • PA66-GF25 FR housing with UL flammability rating of V-0
  • Refers to ISO 20934 – Type SF36

Benefits

  • High-contrast 100 A stamp and blue color code bar aids identification
  • Housing withstands high torque
To request product environmental information, please complete the Product Environmental Information Request Form.