background-waves

4998100.M-NH

Product Status| Activei

4998100.M-NH

Fuse - Midi 70V No-hole 100A | Series: Midi 70V
info

Use this 100 A MIDI® High Performance 70V automotive fuse to provide time-delayed overcurrent protection to circuits that receive large inrushes of current, such as those for fans, heaters, batteries, and starters. A silicon insert ensures the fuse offers more than 1 MΩ of resistance after it opens.

PropertyValue
Current Rating (A)
100
Voltage Rating (V)
70
Max. Recommended Environmental Temperature (°C)
125
Typ. I2t (A2s)
18300
UL94 Flammability Rate
248-1
Holes Q.ty
0
Reference ISO standard
20934
Typ. Cold Resistance (mΩ)
0.44
Mounting Technology
Bolt-Down
Typ. Voltage Drop (mV)
68
Interrupting Rating
2500 A @ 70 V DC
  • Interrupting rating of 2.5 kA at 70 V dc
  • Tin-plated copper terminals
  • Operates at temperatures ranging from –40 ℃ to +125 ℃
  • PA66-GF25 FR housing with UL flammability rating of V-0
  • Refers to ISO 20934 – Type SF36
  • High-contrast 100 A stamp and blue color code bar aids identification
  • Housing withstands high torque

4998100.M-NH Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
4998100.M-NHFuse - Midi 70V No-hole 100ARoHS8/27/2019Pb-Free8/27/2019Pdf IconCoC_RoHS10_4998100.M-NHPdf IconREACH205_Declaration_4998100.M-NHDoes Not ContainYes8/27/2019

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.