background-waves

0888450.U-2M8

Product Status| Activei

0888450.U-2M8

Fuse - Mega 120V (SF56) 2-M8 holes 450A | Series: MEGA 120V
info
PropertyValue
Current Rating (A)
450
Voltage Rating (V)
120
Mounting Torque (Nm)
20 Nm ± 1 Nm
Hole(s) Dimension
M8
Terminal Plating
Sn
Reference ISO standard
20934
Mounting Technology
Bolt-Down
Interrupting Rating
2500 A @ 120 V DC
Max. Recommended Environmental Temperature (°C)
125
Typ. I2t (A2s)
1579000
Max temperature allowed by the plating (°C)
130
Holes Q.ty
2
Typ. Cold Resistance (mΩ)
0.1
Typ. Voltage Drop (mV)
52.9

0888450.U-2M8 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0888450.U-2M8Fuse - Mega 120V (SF56) 2-M8 holes 450ARoHS1/21/2020Pb-Free1/21/2020Pdf IconCoC_RoHS10_0888450.U-2M8Pdf IconREACH205_Declaration_0888450.U-2M8Does Not ContainYes1/21/2020

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.