background-waves

Series: MEGA 120V

MEGA 120V HP
Product Status| Activei
info

MEGA® 120V High Performance automotive fuses employ diffusion pill technology to provide predictable time-delayed circuit protection. These MEGA fuses are ideal for protecting batteries, alternators, and heavy gauge wire harnesses that experience large inrushes of current. Use the 450 A and 650 A fuses only for short circuit protection.

  • Time-delayed
  • Available with ratings of 60 A to 650 A
  • Interrupting rating of 2.5 kA at 120 V dc
  • Operate at up to 125 ℃
  • Tin-plated copper alloy terminals
  • PPA-GF33HS housing with UL flammability rating of HB
  • Net weight 12.1 g ±15 % per fuse
  • M6 (9 Nm ±1 Nm) and M8 (20 Nm ±1 Nm) mounting holes
  • Refer to ISO 20934 – Type SF56
  • RoHS compliant
  • High-contrast ampere rating stamps and color codes on housings aid identification
  • 56 mm pitch prevents mistaken replacement with other types of high-current fuses
  • Available with two, one, or no mounting holes
  • Provide more than 1 MΩ of resistance after fuse opens

MEGA 120V Parts

FiltersFilters

MEGA 120V Applications

Highlights Section

  • Cars
  • Trucks
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

Series: MEGA 120V Resources

Littelfuse MEGA 120V
Playback Rate
1.00x
Current Time 0:00
/
Duration Time 0:00
Progress: NaN%

Littelfuse MEGA 120V

Learn how diffusion pill technology ensures predictable time-delay circuit protection, safeguarding batteries, alternators, and heavy gauge wire harnesses from large inrushes of current. With ratings ranging from 60 A to 500 A and various mounting solutions available, MEGA 120V HP is the ultimate solution for your automotive circuit protection needs.