background-waves

153.5395.6501

Product Status| Activei

153.5395.6501

Fuse - BF2 32V / 1500A DC 500A 10 pc | Series: BF2 32V
info

Use this 500 A BF2 32V bolt-down automotive fuse for short circuit protection along high-current wiring harnesses. It employs SLO-BLO® technology to deliver time-delayed performance.

  • Brown housing indicates 500 A rating
  • Interrupting rating of 1.5 kA at 32 V dc
  • Tin-plated copper alloy terminals
  • Refers to ISO 8820-5:2015
  • UL Recognized in Canada and United States as a UL Special Purpose Fuse
  • Transparent cover makes it easier to see when fuse blows
  • High-contrast “500” stamp aids identification

153.5395.6501 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
153.5395.6501Fuse - BF2 32V / 1500A DC 500A 10 pcRoHS2/12/2014Pb-Free2/12/2014No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.