background-waves

153.5395.6151

Product Status| Activei

153.5395.6151

Fuse - BF2 32V / 2000A DC, 150A 10 pc | Series: BF2 32V
info

This 150 A BF2 32V bolt-down automotive fuse employs SLO-BLO® technology to provide time-delayed protection for high-current wiring harnesses.

  • Orange housing indicates 150 A rating
  • Interrupting rating of 2 kA at 32 V dc
  • Tin-plated copper alloy terminals
  • Refers to ISO 8820-5:2015
  • UL Recognized in Canada and United States as a UL Special Purpose Fuse
  • Transparent cover makes it easier to see when fuse blows
  • High-contrast “150” stamp aids identification

153.5395.6151 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
153.5395.6151Fuse - BF2 32V / 2000A DC, 150A 10 pcRoHS2/12/2014Pb-Free2/12/2014Pdf IconCoC_RoHS10_153.5395.6151Pdf IconREACH209_Declaration_153.5395.6151Does Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.