background-waves

153.7011.6172

Product Status| Obsoletei

153.7011.6172

Fuse - BF2 M6 32V/2000A DC, 175A 200 pc | Series: BF1
info

This 175 A BF1 32V bolt-down automotive fuse employs SLO-BLO® technology to provide time-delayed protection for high-current wiring harnesses.

OBSOLETE: 2016-12-01
  • Tin-plated copper alloy terminals
  • Refers to ISO 8820-5:2015
  • UL Recognized in Canada and United States as a UL Special Purpose Fuse
  • Transparent cover makes it easier to see when fuse blows
  • High-contrast “175” stamp aids identification
  • Available with one, two, or no mounting holes

153.7011.6172 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
153.7011.6172Fuse - BF2 M6 32V/2000A DC, 175A 200 pc

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.