background-waves

153.5631.6121

Product Status| Activei

153.5631.6121

Fuse - BF1 32V / 2000A DC, 125A 10 pc | Series: BF1
info

This 125 A BF1 32V bolt-down automotive fuse employs SLO-BLO® technology to provide time-delayed protection for high-current wiring harnesses.

PropertyValue
Current Rating (A)
125
Voltage Rating (V)
32
Max. Recommended Environmental Temperature (°C)
125
Mounting Torque (Nm)
M5: 4.5 Nm +/- 1Nm
UL Recognized
Yes
Hole(s) Dimension
M5
Typ. I2t (A2s)
62500
UL94 Flammability Rate
248
Holes Q.ty
2
Reference ISO standard
8820-5:2015
Typ. Cold Resistance (mΩ)
0.34
Mounting Technology
Bolt-Down
Typ. Voltage Drop (mV)
70
Interrupting Rating
2000A @ 32 VDC
  • Pink housing indicates 125 A rating
  • Interrupting rating of 2000 A at 32 V dc
  • Tin-plated copper alloy terminals
  • Refers to ISO 8820-5:2015
  • UL Recognized in Canada and United States as a UL Special Purpose Fuse
  • Transparent cover makes it easier to see when fuse blows
  • High-contrast “125” stamp aids identification
  • Available with one, two, or no mounting holes

153.5631.6121 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
153.5631.6121Fuse - BF1 32V / 2000A DC, 125A 10 pcRoHS8/1/2012Pb-Free8/1/2012Pdf IconCoC_RoHS10_153.5631.6121Pdf IconREACH_SVHC Declaration_153.5631.6121Does Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.