background-waves

153.5631.5232

Product Status| Activei

153.5631.5232

FUSE - BF1  32V / 1000A DC, 23A  1000 PC | Series: BF1
info

This 23 A BF1 32V bolt-down automotive fuse employs SLO-BLO® technology to provide time-delayed protection for high-current wiring harnesses.

  • Clear housing indicates 23 A rating
  • Interrupting rating of 1000 A at 32 V dc
  • Tin-plated copper alloy terminals
  • Refers to ISO 8820-5:2015
  • UL Recognized in Canada and United States as a UL Special Purpose Fuse
  • Transparent cover makes it easier to see when fuse blows
  • High-contrast “23” stamp aids identification
  • Available with one, two, or no mounting holes

153.5631.5232 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
153.5631.5232FUSE - BF1  32V / 1000A DC, 23A  1000 PCRoHS8/1/2012Pb-Free8/1/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.