background-waves

0695060.PXPS

Product Status| Activei

0695060.PXPS

Fuse - MCase+ 32VDC Slotted 60A | Series: MCasePlus
info
PropertyValue
Mounting Technology
Plug-In
Current Rating (A)
60
Typ. I2t (A2s)
8000
Reference ISO standard
8820-4
Typ. Voltage Drop (mV)
102
Typ. Cold Resistance (mΩ)
0.54
Max. Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
HB
Terminal Plating
Ag
UL Recognized
Yes
Voltage Rating (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000 A @ 32 V DC

0695060.PXPS Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0695060.PXPSFuse - MCase+ 32VDC Slotted 60ARoHS12/5/2016Pb-Free12/5/2016Pdf IconCoC_RoHS10_0695060.PXPSPdf IconREACH219_Declaration_0695060.PXPSDoes Not ContainNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.