background-waves

0695050.PXPS

Product Status| Activei

0695050.PXPS

Fuse - MCase+ 32VDC Slotted 50A | Series: MCasePlus
info
PropertyValue
Mounting Technology
Plug-In
Current Rating (A)
50
Typ. I2t (A2s)
3800
Reference ISO standard
8820-4
Typ. Voltage Drop (mV)
109
Typ. Cold Resistance (mΩ)
0.77
Max. Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
HB
Terminal Plating
Ag
UL Recognized
Yes
Voltage Rating (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000 A @ 32 V DC

0695050.PXPS Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0695050.PXPSFuse - MCase+ 32VDC Slotted 50ARoHS8/9/2016Pb-Free8/9/2016Pdf IconCoC_RoHS10_0695050.PXPSPdf IconREACH219_Declaration_0695050.PXPSDoes Not ContainNoPdf IconIPC_0695050.PXPS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.