background-waves

Series: 495

JCASE® 32V Cartridge Fuse
Product Status| Activei
info

The JCASE™ is a cartridge style fuse with female terminal design, providing both increased time delay and low voltage drop to protect high current circuits and handle inrush currents.

  • Voltage Rating: 32 VDC
  • Current ratings: 20A-60A
  • Interrupting Rating: 1000A @32VDC
  • Terminal Plating: No plating
  • Max. Recommended Environmental Temperature: +125 °C

495 Parts

FiltersFilters

495 Applications

Closeup view of a car engine Closeup view of a car engine
12V/48V Vehicles

As 48 V electric passenger vehicles replace cars with 12 V electrical systems and internal combustion engines, Littelfuse innovates with solutions

Highlights Section

  • All automotive passenger car applications

Series: JCASE Resources