background-waves

153.1012

Product Status| Activei

153.1012

FUSE - BF-INLINE 10MM2 SILIC. BULK | Series: BF Inline
info

Use this 125 A BF Inline fuse to provide time-delayed protection to an insulated FL2G 32 V dc cable that has a cross-section of 10 mm2. Note that each BF Inline automotive fuse must be wrapped in a self-adhesive shrinking tube. Littelfuse recommends using DERAY–IAKT 4:1, 24 mm tubes.

PropertyValue
Typ. I2t (A2s)
87500
Typ. Voltage Drop (mV)
70
Typ. Cold Resistance (mΩ)
0.32
Max. Recommended Environmental Temperature (°C)
125
Terminal Plating
Ag
Voltage Rating (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
2000 A @ 32 VDC
Current Rating (A)
125
Mounting Technology
Plug-In
  • Tin-plated copper alloy terminals
  • PET-GF30 fuse housing and PA-GF30 insulator housing
  • Crimped terminals ensure secure connections
  • Breaks overloaded circuits along the cable to protect equipment

153.1012 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
153.1012FUSE - BF-INLINE 10MM2 SILIC. BULKRoHSPb-Free

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.