background-waves

Series: 295

Auto Link PAL 295 Series Fuse
Product Status| Activei
info

Many Japanese automakers use 295 Series Auto Link PAL fuses as original equipment. These bolt-down fuses typically protect alternators and starters. During tests, each of the 295 Series PAL fuses met its performance requirements when receiving 50 % of its ampere rating for 10 000 cycles when current flowed for 5 minutes and was shut off for 10 minutes. The tests were conducted while the temperature of the bolt-down cartridge fuse was 24 °C.

  • Available with ampere ratings of 20 A to 120 A
  • Operate at up to 125 ℃
  • Crimped copper terminals
  • Comply with JASO 0612
  • RoHS compliant
  • Color coding indicates ampere rating
  • Transparent covers make it easier to see when fuses blow
  • Bolt securely in place

295 Parts

FiltersFilters

295 Applications

Closeup view of a car engine Closeup view of a car engine
12V/48V Vehicles

As 48 V electric passenger vehicles replace cars with 12 V electrical systems and internal combustion engines, Littelfuse innovates with solutions

Highlights Section

  • Cars made in Japan and the United States

Series: 295 Series Resources