background-waves

Series: 2935

Auto Link PAL 2935 Series Fuse
Product Status| Activei
info

Many Japanese automakers use 2935 Series Auto Link PAL fuses as original equipment. These cartridge fuses withstand extreme temperatures while protecting circuits for alternators and starters. During tests, each of the 2935 Series PAL fuses met its performance requirements when receiving 50 % of its ampere rating for 10 000 cycles when current flowed for 5 minutes and was shut off for 10 minutes. The tests were conducted while the temperature of the bolt-down cartridge fuse was 24 °C.

  • Available with ampere ratings of 25 A to 75 A
  • Operate at up to 125 ℃
  • Comply with JASO 0612
  • RoHS compliant
  • Color coding indicates ampere rating
  • Transparent covers make it easier to see when fuses blow
  • Snap securely onto posts

2935 Parts

FiltersFilters

2935 Applications

Closeup view of a car engine Closeup view of a car engine
12V/48V Vehicles

As 48 V electric passenger vehicles replace cars with 12 V electrical systems and internal combustion engines, Littelfuse innovates with solutions

Highlights Section

  • Cars made in Japan and the United States

Series: 2935 Series Resources