background-waves

0283080.MXJ

Product Status| Activei

0283080.MXJ

Fuse - PAL 283 ATIS 36mm 32V SloBlo 80A | Series: 283
info
PropertyValue
Max. Recommended Environmental Temperature (°C)
125
Voltage Rating (V)
32
Current Rating (A)
80
Mounting Technology
Plug-In

0283080.MXJ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0283080.MXJFuse - PAL 283 ATIS 36mm 32V SloBlo 80ARoHS8/1/2012Pb-Free8/1/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.