background-waves

0283030.MXJ

Product Status| Activei

0283030.MXJ

Fuse - PAL 283 ATIS 36mm 32V SloBlo 30A | Series: 283
info

This 30 A 283 Series Auto Link PAL fuse typically protects circuits for alternators and starters in Japanese cars. The bolt down cartridge fuse is rated at 32 V dc.

PropertyValue
Max. Recommended Environmental Temperature (°C)
125
Voltage Rating (V)
32
Current Rating (A)
30
Mounting Technology
Plug-In
  • Pink housing indicates 40 A rating
  • Crimped copper terminals
  • Complies with JASO 0612
  • Transparent cover makes it easier to see when fuse blows Transparent cover makes it easier to see when fuse blows
  • Two mounting holes ensure secure mounting

0283030.MXJ Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0283030.MXJFuse - PAL 283 ATIS 36mm 32V SloBlo 30ARoHS8/1/2012Pb-Free8/1/2012No

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.