MINI 58V Series - MINI® 58V Fast-Acting Automotive Blade Fuse

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

MINI® 58V blade fuses deliver space and weight savings while ensuring reliable circuit protection.

Features

  • Fast-acting
  • Available with ratings of 2 A to 30 A
  • Interrupting rating of 1 kA at 58 V dc
  • Silver-plated zinc alloy terminals
  • Operate at up to 125 ℃ with terminals reaching 150 ℃ at contact point
  • PA66 housing with UL flammability rating of V-2
  • Net weight 0.57 g ±5 % per fuse
  • Comply with SAE J2077, SAE 2576, and ISO 8820-3
  • Recognized as UL 248 Special Purpose Fuses
  • RoHS compliant and certified lead-free

Benefits

  • Color coding indicates ampere rating
  • See-through housings make it easier to see when fuses blow
  • High-contrast ampere rating stamps aid identification
  • Same blade size and pitch as other MINI fuses
  • Rejection feature makes it impossible to replace a blown MINI 58V fuse with one that has a lower voltage rating
  • Checkpoints on top make it possible to measure resistance without removing the fuse

Applications

  • Cars
  • Trucks
  • Offroad vehicles
  • Watercraft as approved by Littelfuse

Access specifications, certifications, check availability and order parts below

Catalog #Current Rating (A)Voltage Rating (V)Typ. I2t (A2s)Typ. Cold Resistance (mohm)Typ. Voltage Drop (mV)Terminal PlatingMax. Recommended Environmental Temperature (°C)Max temperature allowed by the plating (°C)StockSamplesCompare
0997002.WXN258255.6171Ag125150CheckOrder
0997003.WXN358933.75153Ag125150CheckOrder
0997004.WXN4581723.48121Ag125150CheckOrder
0997005.WXN5582517.75129Ag125150CheckOrder
099707.5WXN7.5586810.85135Ag125150CheckOrder
0997010.WXN1058687.42135Ag125150CheckOrder
0997015.WXN15582704.5898Ag125150CheckOrder
0997020.WXN20583803.2196Ag125150CheckOrder
0997025.WXN25586252.3686Ag125150CheckOrder
0997030.WXN305811001.8587Ag125150CheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
0997002.WXN Fuse - Mini 58VDC 2A 3000 pc RoHS No 07/12/2002 PbFree No 07/12/2002 CoC_RoHS10_0997002.WXN REACH_SVHC Declaration_0997002.WXN No
07/30/2012
Does not Contain IPC_0997002.WXN
0997003.WXN Fuse - Mini 58VDC 3A 3000 pc RoHS No 07/12/2002 PbFree No 07/12/2002 CoC_RoHS10_0997003.WXN REACH_SVHC Declaration_0997003.WXN No
07/30/2012
Does not Contain
0997004.WXN Fuse - Mini 58VDC 4A 3000 pc RoHS No 07/12/2002 PbFree No 07/12/2002 CoC_RoHS10_0997004.WXN REACH209_Declaration_0997004.WXN No
07/30/2012
Does not Contain IPC_0997004.WXN
0997005.WXN Fuse - Mini 58VDC 5A 3000 pc RoHS No 07/12/2002 PbFree No 07/12/2002 CoC_RoHS10_0997005.WXN REACH219_Declaration_0997005.WXN No
07/30/2012
Does not Contain IPC_0997005.WXN
099707.5WXN Fuse - Mini 58VDC 7.5A 3000 pc RoHS No 07/12/2002 PbFree No 07/12/2002 CoC_RoHS10_099707.5WXN REACH205_Declaration_099707.5WXN No
07/30/2012
Does not Contain
0997010.WXN Fuse - Mini 58VDC 10A 3000 pc RoHS No 07/12/2002 PbFree No 07/12/2002 CoC_RoHS10_0997010.WXN REACH_SVHC Declaration_0997010.WXN No
07/30/2012
Does not Contain IPC_0997010.WXN
0997015.WXN Fuse - Mini 58VDC 15A 3000 pc RoHS No 07/12/2002 PbFree No 07/12/2002 CoC_RoHS10_0997015.WXN REACH_SVHC Declaration_0997015.WXN No
07/30/2012
Does not Contain IPC_0997015.WXN
0997020.WXN Fuse - Mini 58VDC 20A 3000 pc RoHS No 07/12/2002 PbFree No 07/12/2002 CoC_RoHS10_0997020.WXN REACH_SVHC Declaration_0997020.WXN No
07/30/2012
Does not Contain IPC_0997020.WXN
0997025.WXN Fuse - Mini 58VDC 25A 3000 pc RoHS No 07/12/2002 PbFree No 07/12/2002 CoC_RoHS10_0997025.WXN REACH_SVHC Declaration_0997025.WXN No
07/30/2012
Does not Contain IPC_0997025.WXN
0997030.WXN Fuse - Mini 58VDC 30A 3000 pc RoHS No 07/12/2002 PbFree No 07/12/2002 CoC_RoHS10_0997030.WXN REACH_SVHC Declaration_0997030.WXN No
07/30/2012
Does not Contain IPC_0997030.WXN
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

  • Showing 1 items