background-waves

0899050.Z

Product Status| Activei

0899050.Z

Fuse - Maxi+ 32V 50A | Series: 899
info
PropertyValue
Current Rating (A)
50
Typ. I2t (A2s)
16500
Reference ISO standard
8820-10
Typ. Voltage Drop (mV)
50
Typ. Cold Resistance (mΩ)
0.7
Max. Recommended Environmental Temperature (°C)
125
UL94 Flammability Rate
V-2
Terminal Plating
Ag
UL Recognized
Yes
Voltage Rating (V)
32
Max temperature allowed by the plating (°C)
150
Interrupting Rating
1000A @32VDC
Mounting Technology
Plug-In

0899050.Z Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
0899050.ZFuse - Maxi+ 32V 50ARoHS6/28/2018Pb-Free6/28/2018Pdf IconCoC_RoHS10_0899050.ZPdf IconREACH209_Declaration_0899050.ZDoes Not ContainYes6/28/2018

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.